Schneider-Electric
 
LVS08809 picture- scope
LVS08809
Reinforcement cross-member, PrismaSeT G, 2 Lifting Cross-Members W850+300mm, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Reinforcement cross-member
Accessory / separate part category Enclosure accessory
Accessory / separate part type Lifting
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP43 enclosure
IP31 enclosure
IP30 enclosure
Complementary
Installation description Floor-standing enclosure + duct - width 850 + 300 mm
Quantity per set Set of 2
Material Steel
Width 1150 mm
Net weight 6.42 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 16.5 cm
Package 1 Length 119.0 cm
Package 1 Weight 7.828 kg
Unit Type of Package 2 P12
Number of Units in Package 2 35
Package 2 Height 39.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 286.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product