Schneider-Electric
 
LVS08812 picture- scope
LVS08812
Reinforcement cross-member, PrismaSeT G, 2 Lifting Cross-Members W600+300mm, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Reinforcement cross-member
Accessory / separate part category Enclosure accessory
Accessory / separate part type Lifting
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP30 enclosure
IP43 enclosure
IP31 enclosure
Complementary
Installation description Wall-mounted enclosure + duct
Floor-standing enclosure + duct
Quantity per set Set of 2
Material Steel
Height 125 mm
Width 900 mm
Depth 20 mm
Net weight 5.02 kg
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 16.0 cm
Package 1 Length 90.5 cm
Package 1 Weight 6.105 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 39.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 195.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product