Schneider-Electric
 
LVS08814 picture- scope
LVS08814
Reinforcement cross-member, PrismaSeT G, 2 Lifting Cross-Members W600+600+300+300mm, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Reinforcement cross-member
Accessory / separate part categor Enclosure accessory
Accessory / separate part type Lifting
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP31 enclosure
IP43 enclosure
IP30 enclosure
Complementary
Installation description 2 wall-mounted enclosure + 2 ducts
2 floor-standing enclosure + 2 ducts
Quantity per set Set of 2
Material Steel
Height 125 mm
Width 1800 mm
Depth 20 mm
Net weight 10.18 kg
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 16.500 cm
Package 1 Length 180.000 cm
Package 1 Weight 12.247 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 48
Package 2 Height 42.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 614.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product