Schneider-Electric
 
LVS08815 picture- scope
LVS08815
Combination kit, PrismaSeT G, for floor standing enclosure, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Combination kit
Accessory / separate part categor Enclosure accessory
Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure extension
Product compatibility IP30 enclosure
IP31 enclosure
IP43 enclosure
IP degree of protection IP30
IP31
IP43
Complementary
Installation description Floor-standing enclosure
Wall-mounted enclosure
Floor-standing duct
Wall-mounted duct
Quantity per set Set of 1
Net weight 0.84 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 7.8 cm
Package 1 Length 31.5 cm
Package 1 Weight 825.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 17.158 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations