Schneider-Electric
 
LVS08816 picture- scope
LVS08816
Combination kit, PrismaSeT G, additional combination, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Combination kit
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT G enclosure extension
Product compatibility IP43 enclosure
IP31 enclosure
IP30 enclosure
IP degree of protection IP30
IP31
IP43
Complementary
Installation description Pack enclosure
Floor-standing enclosure
Wall-mounted enclosure
Floor-standing duct
Wall-mounted duct
Quantity per set Set of 1
Net weight 1.14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 8 cm
Package 1 Length 31.2 cm
Package 1 Weight 1.08 kg
Unit Type of Package 2 S04
Number of Units in Package 2 15
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 17.12 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 73 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 151 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations