Schneider-Electric
 
LVS08817 picture- scope
LVS08817
Combination kit, PrismaSeT G, 2 vertical combination uprights, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Upright
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT G enclosure extension
Product compatibility IP43 enclosure
IP30 enclosure
IP31 enclosure
IP degree of protection IP30
IP31
IP43
Complementary
Mounting position Vertical
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Wall-mounted enclosure - width 600 mm
Quantity per set Set of 2
Height 1676 mm
Net weight 9.4 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 22.0 cm
Package 1 Length 189.0 cm
Package 1 Weight 12.848 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 25
Package 2 Height 53.0 cm
Package 2 Width 120.0 cm
Package 2 Length 200.0 cm
Package 2 Weight 371.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product