Schneider-Electric
 
LVS08818 picture- scope
LVS08818
Combination kit, PrismaSeT G, multiple combination, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Combination kit
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT G enclosure extension
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
IP degree of protection IP30
IP31
IP43
Complementary
Installation description Floor-standing enclosure
Wall-mounted enclosure
Floor-standing duct
Wall-mounted duct
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 8 cm
Package 1 Length 8.5 cm
Package 1 Weight 201 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.281 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 28 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 45 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product