Schneider-Electric
 
LVS08819 picture- scope
LVS08819
Flush mounting kit, PrismaSeT G, for enclosure W600mm, H6-18M, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Flush mounting kit
Accessory / separate part categor Mounting accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP30 enclosure
Complementary
Installation description Wall-mounted enclosure
Number of vertical modules [50 mm] 6
9
12
15
18
Quantity per set Set of 1
Height 930 mm
Width 600 mm
Net weight 2.42 kg
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 14.0 cm
Package 1 Length 141.0 cm
Package 1 Weight 2.422 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 24
Package 2 Height 35.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 78.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations