Schneider-Electric
 
LVS08824 picture- scope
LVS08824
Cable trunking, PrismaSeT G, Trunking Spreader, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Trunking spreader
Accessory / separate part category Trunking accessory
Accessory / separate part type Cable duct
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP30 enclosure
IP31 enclosure
IP43 enclosure
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Mounting location 2 trunkings of 250 x 80 mm cross-section going to top or bottom of the enclosure
Quantity per set Set of 1
Height 140 mm
Width 585 mm
Depth 160 mm
Net weight 1.12 kg
Material Plastic and metal
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 16.0 cm
Package 1 Length 63.0 cm
Package 1 Weight 1.037 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 93.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 53.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes