Schneider-Electric
 
LVS08831 picture- scope
LVS08831
Canopy, PrismaSeT G, for Enclosure W600+W600, IP31
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Canopy
Accessory / separate part category Enclosure accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP31
Complementary
Installation description 2 floor-standing enclosure - width 600 + 600 mm
2 wall-mounted enclosure - width 600 + 600 mm
Quantity per set Set of 1
Height 45 mm
Width 1200 mm
Depth 280 mm
Net weight 5.14 kg
Surface finish Matt
Textured
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 30.0 cm
Package 1 Length 123.0 cm
Package 1 Weight 5.22 kg
Unit Type of Package 2 P12
Number of Units in Package 2 21
Package 2 Height 86.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 131.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product