Schneider-Electric
 
LVS08841 picture- scope
LVS08841
Sealing kit, PrismaSeT G, self adhesive gasket, increase door protection to IP43
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G door
IP degree of protection IP43
Product or component type Gasket
Accessory / separate part categor Sealing accessory
Provided equipment 1 self-adhesive gasket
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 300 mm
Wall-mounted duct - width 300 mm
Wall-mounted enclosure - width 600 mm
Wall-mounted enclosure - width 850 mm
Floor-standing enclosure - width 300 mm
Floor-standing duct - width 300 mm
Floor-standing enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 6
9
12
15
18.0
21
24
27
30
33
Quantity per set Set of 1
Length 5300 mm
Net weight 0.06 kg
Colour Black (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 15.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 123.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.718 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes