Schneider-Electric
 
LVS08862 picture- scope
LVS08862
Mounting Plate, PrismaSeT G, for 8 Push-Button Diameter Dia 22mm, W200, H122mm, enclosure W600mm, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Provided equipment 4 blanking plugs
Mounting plate description Dedicated
Installed device Human-switchboard interface: 22 mm diameter
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Plastic
Colour Black
Width 210 mm
Height 150 mm
Net weight 0.2 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure human-switchboard interface 22 mm diameter
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface 22 mm diameter
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 15.0 cm
Package 1 Length 21.3 cm
Package 1 Weight 203.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.26 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations