Schneider-Electric
 
LVS08866 picture- scope
LVS08866
Support adaptor, PrismaSeT G, Set of 2
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Support adaptor
Accessory / separate part categor Cabling accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility Cable-tie support
Functional uprights
Complementary
Mounting location Rear
Mounting support Functional uprights
Installation description Floor-standing enclosure
Wall-mounted enclosure
Net weight 0.1 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5 cm
Package 1 Length 6.5 cm
Package 1 Weight 89 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 21 cm
Package 2 Width 27.5 cm
Package 2 Length 38 cm
Package 2 Weight 4.791 kg
Unit Type of Package 3 P06
Number of Units in Package 3 100
Package 3 Height 35 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 15.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product