Schneider-Electric
 
LVS08867 picture- scope
LVS08867
Cable-tie support, PrismaSeT G, for enclosure W600, Set of 2
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Cable-tie support
Accessory / separate part categor Cabling accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility Cable-tie support
Complementary
Mounting location Rear
Mounting support Functional uprights
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 555 mm
Quantity per set Set of 2
Width 600 mm
Net weight 0.42 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 3.0 cm
Package 1 Length 49.7 cm
Package 1 Weight 418.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 12.0 cm
Package 2 Width 19.0 cm
Package 2 Length 50.0 cm
Package 2 Weight 8.57 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 37.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 148.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product