Schneider-Electric
 
LVS08872 picture- scope
LVS08872
Gland plate, PrismaSeT G, membrane type, 29 entries with dia 5 to 26mm, Insulated, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G gland plate
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP43 enclosure
IP31 enclosure
IP55 enclosure
IP30 enclosure
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Type of gland plate Membrane
Material Insulated material
Cable entry number 4 diameter: 5…7 mm
12 diameter: 10…14 mm
4 diameter: 14…20 mm
1 diameter: 20…26 mm
4 diameter: 8…14 mm
4 diameter: 7…14 mm
Quantity per set Set of 1
Depth 180 mm
Net weight 0.28 kg
Colour White (RAL 9003)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 8.4 cm
Package 1 Length 21.7 cm
Package 1 Weight 278.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.802 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 44.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 81.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes