Schneider-Electric
 
LVS08874 picture- scope
LVS08874
Gland plate, PrismaSeT G, Plain type, for enclosure W300mm, IP30, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G enclosure
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP30 enclosure
IP31 enclosure
IP43 enclosure
Complementary
Enclosure/cubicle description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Type of gland plate Plain
Material Metal
Quantity per set Set of 1
Width 300 mm
Depth 180 mm
Net weight 0.56 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP43
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 12.5 cm
Package 1 Length 24.4 cm
Package 1 Weight 598.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.066 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product