Schneider-Electric
 
LVS08875 picture- scope
LVS08875
Support gland plate, PrismaSeT G, 1 cut-outs, FL21 cut-out type, for duct W300, IP30, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT G gland plate
Product or component type Support gland plate
Accessory / separate part categor Enclosure accessory
Product compatibility IP31 enclosure
IP43 enclosure
IP30 enclosure
Complementary
Enclosure/cubicle description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Type of gland plate FL21 cut-out
Mounting location Top or bottom of the enclosure
Material Treated sheet steel
Quantity per set Set of 1
Width 300 mm
Depth 180 mm
Net weight 0.36 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 14.100 cm
Package 1 Length 24.200 cm
Package 1 Weight 360.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.600 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 30.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 72.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product