Schneider-Electric
 
LVS08888 picture- scope
LVS08888
Gland plate, PrismaSeT G, plinth mounted, for floor-standing enclosure, W300mm, IP31 to IP43, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G enclosure
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP43 enclosure
IP31 enclosure
IP30 enclosure
Provided equipment 1 gland plate
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Type of gland plate Plain
Mounting location Plinth
Material Metal
Quantity per set Set of 1
Width 287 mm
Depth 160 mm
Net weight 0.42 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 16 cm
Package 1 Length 29 cm
Package 1 Weight 507 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.247 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 28 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 30 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product