Schneider-Electric
 
LVS08889 picture- scope
LVS08889
Gland plate, PrismaSeT G, plinth mounted, for floor-standing enclosure, W850mm, IP30 to IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G enclosure
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
Provided equipment 1 gland plate
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Type of gland plate Plain
Mounting location Plinth
Material Metal
Quantity per set Set of 1
Width 827 mm
Depth 160 mm
Net weight 1.22 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 16 cm
Package 1 Length 81.5 cm
Package 1 Weight 1.159 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 16 cm
Package 2 Width 51.5 cm
Package 2 Length 81 cm
Package 2 Weight 6.9 kg
Unit Type of Package 3 P12
Number of Units in Package 3 30
Package 3 Height 67 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 64 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product