Schneider-Electric
 
LVS08898 picture- scope
LVS08898
Gland plate, PrismaSeT G, knockouts type, 39 inlet with dia 7 to 26MM, Insulated, direct mounting, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G enclosure
Product or component type Gland plate
Accessory / separate part categor Enclosure accessory
Product compatibility IP55 enclosure
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Type of gland plate Knockouts
Mounting location Bottom
Top
Material Insulated material
Cable entry number 39 diameter: 7…26 mm
Quantity per set Set of 1
Depth 180 mm
Net weight 0.36 kg
Colour White (RAL 9003)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 16.100 cm
Package 1 Length 25.000 cm
Package 1 Weight 352.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 40
Package 2 Height 35.000 cm
Package 2 Width 34.000 cm
Package 2 Length 68.500 cm
Package 2 Weight 16.373 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 85.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 103.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product