Schneider-Electric
 
LVS08900 picture- scope
LVS08900
Switchboard identification plate, PrismaSeT P and G, for enclosure, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Switchboard identification plate
Accessory / separate part category Marking accessory
Complementary
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Installation description Cubicle
Cubicle duct
Floor-standing enclosure
Wall-mounted enclosure
Floor-standing duct
Wall-mounted duct
Quantity per set Set of 12
Net weight 0.1 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 12.3 cm
Package 1 Length 17.8 cm
Package 1 Weight 101.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 90
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.706 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes