Schneider-Electric
 
LVS08903 picture- scope
LVS08903
Label holder, PrismaSeT P and G, Adhesive, 24x432 W600/650, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Label holder
Accessory / separate part categor Marking accessory
Provided equipment 1 paper label
1 transparent cover
Complementary
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT Prisma PH cubicle
PrismaSeT Prisma iPM M enclosure
PrismaSeT PrismaSeT G enclosure
Canalis
PrismaSeT Prisma iPM L enclosure
Product compatibility KN
KS
Mounting mode Adhesive
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 24 mm
Width 432 mm
Net weight 0.325 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 7 cm
Package 1 Length 43.2 cm
Package 1 Weight 348 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 7.81 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 102.5 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 102.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations