Schneider-Electric
 
LVS08904 picture- scope
LVS08904
Label holder, PrismaSeT P and G, Adhesive, 36x432 W600/650, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Label holder
Accessory / separate part categor Marking accessory
Provided equipment 1 paper label
1 transparent cover
Complementary
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Mounting mode Adhesive
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 36 mm
Width 432 mm
Net weight 0.44 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 10 cm
Package 1 Length 43 cm
Package 1 Weight 412 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.889 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations