Schneider-Electric
 
LVS08905 picture- scope
LVS08905
Label holder, PrismaSeT P and G, Adhesive, 24x180 W300, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Label holder
Accessory / separate part categor Marking accessory
Provided equipment 1 transparent cover
1 paper label
Complementary
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Canalis
Product compatibility KN
KS
Mounting mode Adhesive
Installation description Cubicle duct
Floor-standing duct
Wall-mounted duct
Quantity per set Set of 12
Height 24 mm
Width 180 mm
Net weight 0.14 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 7.5 cm
Package 1 Length 18.0 cm
Package 1 Weight 146.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.786 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations