|
|
|
LVS08906
Label holder, PrismaSeT P and G, Adhesive, 36x180 W300, set of 12
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Label holder
|
Accessory / separate part categor
|
Marking accessory
|
Provided equipment
|
1 transparent cover
1 paper label
|
Complementary
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
|
Mounting mode
|
Adhesive
|
Installation description
|
Cubicle duct
Floor-standing duct
Wall-mounted duct
|
Quantity per set
|
Set of 12
|
Height
|
36 mm
|
Width
|
180 mm
|
Net weight
|
0.18 kg
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.8 cm
|
Package 1 Width
|
11.0 cm
|
Package 1 Length
|
17.8 cm
|
Package 1 Weight
|
172.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.698 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
|
|