Schneider-Electric
 
LVS08907 picture- scope
LVS08907
Label holder, PrismaSeT P and G, Adhesive, 24x650 W850, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Label holder
Accessory / separate part categor Marking accessory
Provided equipment 1 paper label
1 transparent cover
Complementary
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Canalis
Product compatibility KS
KN
Mounting mode Adhesive
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 24 mm
Width 650 mm
Net weight 0.48 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 14.7 cm
Package 1 Length 65.0 cm
Package 1 Weight 556.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.4 cm
Package 2 Width 53.5 cm
Package 2 Length 82.0 cm
Package 2 Weight 6.561 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 63.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 48.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations