Schneider-Electric
 
LVS08911 picture- scope
LVS08911
Wire, PrismaSeT P & G, with a 5mm² diameter lug at one end and a 6mm² diameter lug on the other, W200mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Wire
Accessory / separate part categor Earthing accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Cable cross section 6 mm²
Complementary
Installation description Floor-standing enclosure
Wall-mounted enclosure
Cubicle
Pack enclosure
Connections - terminals Lugs-ring terminals, 6 mm
Lugs-ring terminals, 5 mm
Quantity per set Set of 1
Length 200 mm
Net weight 0.06 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 4 cm
Package 1 Length 15 cm
Package 1 Weight 45 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.465 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations