Schneider-Electric
 
LVS08913 picture- scope
LVS08913
Clip-on label, PrismaSeT P and G, 18X35, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Clip-on label
Accessory / separate part categor Marking accessory
Provided equipment 1 transparent cover
1 support
1 paper label
Complementary
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT Prisma PH cubicle
PrismaSeT Prisma iPM M enclosure
PrismaSeT PrismaSeT G enclosure
PrismaSeT Prisma iPM L enclosure
Mounting mode By clips
By screws
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 18 mm
Width 35 mm
Net weight 0.08 kg
Colour White (RAL 9001)
Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 9.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 67.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 150
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.594 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations