Schneider-Electric
 
LVS08914 picture- scope
LVS08914
Engraving plate, PrismaSeT P and G, 18X35 /support 08913, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Engraving plate
Accessory / separate part category Marking accessory
Provided equipment 1 transparent cover
1 plate
1 support
Complementary
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Mounting mode By screws
By clips
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 18 mm
Width 35 mm
Net weight 0.02 kg
Colour Black and white
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 2.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 9.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 150
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.713 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations