Schneider-Electric
 
LVS08921 picture- scope
LVS08921
Fixing kit, PrismaSeT P, framework screws+wing nuts, set of 20
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Fixing kit
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Product compatibility Framework
Provided equipment 1 screw
1 wiring nut
Complementary
Installation description Cubicle
Quantity per set Set of 20
Colour Natural
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 3.5 cm
Package 1 Length 11 cm
Package 1 Weight 198 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.244 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product