Schneider-Electric
 
LVS08934 picture- scope
LVS08934
Handle, PrismaSeT P & G, Euro handle for cylinder, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Handle
Accessory / separate part type Closing element
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP55
Complementary
Mounting support Door
Installation description Floor-standing enclosure
Wall-mounted enclosure
Type of keylock EURO
Number of key 0
Lock type Lock without barrel
Quantity per set Set of 1
Net weight 0.4 kg
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.4 cm
Package 1 Width 3.8 cm
Package 1 Length 15.5 cm
Package 1 Weight 384.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.932 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product