Schneider-Electric
 
LVS08935 picture- scope
LVS08935
Handle, PrismaSeT P & G, Handle W155mm with lock and 2x405 keys, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Handle
Accessory / separate part type Closing element
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP55
Complementary
Mounting support Door
Installation description Floor-standing enclosure
Wall-mounted enclosure
Key number 405
Number of key 2
Lock type Lock with barrel
Quantity per set Set of 1
Width 155 mm
Net weight 0.24 kg
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 3.8 cm
Package 1 Length 15.6 cm
Package 1 Weight 239.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.984 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product