Schneider-Electric
 
LVS08939 picture- scope
LVS08939
Padlocking device, PrismaSeT G, Handle, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Padlocking device
Accessory / separate part categor Locking accessory
Range compatibility PrismaSeT PrismaSeT G door
Complementary
Product compatibility ASSA lock
IP55 enclosure
Standard lock
Mounting support Handle
Installation description Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 1
Net weight 0.2 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 5.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 197.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.139 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product