Schneider-Electric
 
LVS08961 picture- scope
LVS08961
Paint brush, PrismaSeT P & G, Touch-Up, RAL9003, white, 150ml
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Paint brush
Accessory / separate part type Touch-up paint
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Complementary
Volume 150 ml
Installation description Cubicle
Floor-standing enclosure
Pack enclosure
Wall-mounted enclosure
Quantity per set Set of 1
Net weight 0.2 kg
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 2.1 cm
Package 1 Length 10 cm
Package 1 Weight 34 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 10.5 cm
Package 2 Width 21 cm
Package 2 Length 25.6 cm
Package 2 Weight 1.775 kg
Unit Type of Package 3 P06
Number of Units in Package 3 200
Package 3 Height 23 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 14.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes