Schneider-Electric
 
LVS08963 picture- scope
LVS08963
Drawing holder, PrismaSeT P and G, for Enclosure
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Drawing holder
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT P enclosure
PrismaSeT PrismaSeT G enclosure
PrismaSeT Prisma PH enclosure
PrismaSeT Prisma iPM M enclosure
PrismaSeT Prisma iPM L enclosure
Complementary
Mounting mode Adhesive
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
Quantity per set Set of 1
Height 230 mm
Width 250 mm
Depth 25 mm
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 22.900 cm
Package 1 Length 24.700 cm
Package 1 Weight 134.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 26
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.943 kg
Unit Type of Package 3 P12
Number of Units in Package 3 624
Package 3 Height 101.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 102.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes