Schneider-Electric
 
LVS08964 picture- scope
LVS08964
Switchboard lighting kit, PrismaSeT P and G, 220/240VAC, 8 W
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Switchboard lighting kit
Accessory / separate part categor Lighting accessory
Range compatibility PrismaSeT PrismaSeT P enclosure
PrismaSeT PrismaSeT G enclosure
Provided equipment 1 door contact
1 front plate with cut-out
1 base
1 neon tube
Complementary
Mounting mode By screws
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
[Us] rated supply voltage 220/240 V
Network type AC
Rated power in W 8 W
Material Steel
Quantity per set Set of 1
Length 450 mm
Height 50 mm
Net weight 1.22 kg
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 15.0 cm
Package 1 Length 52.4 cm
Package 1 Weight 1.54 kg
Unit Type of Package 2 P12
Number of Units in Package 2 120
Package 2 Height 96.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 196.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins