Schneider-Electric
 
LVS08965 picture- scope
LVS08965
Switchboard portable lamp, PrismaSeT P and G, 220/240V, 11W
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Switchboard portable lamp
Accessory / separate part categor Lighting accessory
Range compatibility PrismaSeT PrismaSeT P enclosure
PrismaSeT PrismaSeT G enclosure
Provided equipment Supplied without a powercord
Complementary
Mounting mode Magnetic
Mounting support Door
Framework
Installation description Cubicle
[Us] rated supply voltage 220/240 V
Electrical insulation class Class II
Network type AC
Rated power in W 11 W
Material Plastic
Quantity per set Set of 1
Length 345 mm
Height 90 mm
Depth 42 mm
Net weight 0.64 kg
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 10.0 cm
Package 1 Length 39.0 cm
Package 1 Weight 630.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 13.295 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins