Schneider-Electric
 
LVS09932 picture- scope
LVS09932
Insert, PrismaSeT G, 3mm double bar insert, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Insert
Accessory / separate part categor Locking accessory
Range compatibility PrismaSeT PrismaSeT G door
Complementary
Product compatibility IP55 enclosure
Mounting support Handle
Installation description Floor-standing enclosure
Wall-mounted enclosure
Lock type 3 mm double bar insert
Quantity per set Set of 1
Net weight 0.065 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 1.5 cm
Package 1 Length 3.0 cm
Package 1 Weight 21.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.303 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product