|
|
|
LVS09933
Barrel lock, PrismaSeT G, with 2 Keys N32433A, IP55
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Barrel lock
|
Accessory / separate part categor
|
Locking accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G door
|
Complementary
Product compatibility
|
IP55 enclosure
|
Mounting support
|
Handle
|
Installation description
|
Floor-standing enclosure
Wall-mounted enclosure
|
Key number
|
2433A
|
Number of key
|
2
|
Lock type
|
Key lock
|
Quantity per set
|
Set of 2
|
Net weight
|
0.025 kg
|
Colour
|
Natural
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.5 cm
|
Package 1 Width
|
3.0 cm
|
Package 1 Length
|
5.5 cm
|
Package 1 Weight
|
29.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
1.691 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|