Schneider-Electric
 
LVS09937 picture- scope
LVS09937
Insert, PrismaSeT G, male triangle insert, IP55, 7MM
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Insert
Accessory / separate part categor Locking accessory
Range compatibility PrismaSeT PrismaSeT G door
Complementary
Product compatibility IP55 enclosure
Mounting support Handle
Installation description Floor-standing enclosure
Wall-mounted enclosure
Lock type 7 mm male triangle insert
Quantity per set Set of 1
Net weight 0.065 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 1.8 cm
Package 1 Length 3.0 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 429.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product