Schneider-Electric
 
LVS09945 picture- scope
LVS09945
Barrel lock, PrismaSeT G, with 2 Keys N3455, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Barrel lock
Accessory / separate part categor Locking accessory
Range compatibility PrismaSeT PrismaSeT G door
Complementary
Product compatibility IP55 enclosure
Mounting support Handle
Installation description Floor-standing enclosure
Wall-mounted enclosure
Key number 455
Number of key 2
Quantity per set Set of 2
Net weight 0.025 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 2.0 cm
Package 1 Length 5.5 cm
Package 1 Weight 28.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.673 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product