Schneider-Electric
 
LX1D6B7 picture- scope
LX1D6B7
Contactor coil, TeSys Deca, LX1D6, 24V AC 50/60Hz for 80 and 95A contactor
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1D6
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 24 V AC 50/60 Hz
Average resistance 1.22 Ohm at 20 °C
Inductance of closed circuit 0.08 H
Product compatibility LC1D40
LC1D50
LC1D65...D95
Mechanical durability 4 Mcycles
Maximum operating rate 3600 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C)
Operational: 0.8...1.1 Uc at 50 Hz (at <55 °C)
Operational: 0.85...1.1 Uc at 60 Hz (at <55 °C)
Inrush power in VA 245 VA 60 Hz cos phi 0.75 (at 20 °C)
245 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 26 VA 60 Hz cos phi 0.3 (at 20 °C)
26 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 6…10 W at 50/60 Hz
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.28 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.900 cm
Package 1 Length 12.800 cm
Package 1 Weight 313.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.321 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 33f78681-eb6b-4762-93e0-d91a4cabd5c8
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months