Schneider-Electric
 
LX1G3QKUEN picture- scope
LX1G3QKUEN
Control module,TeSys Giga,100-250V AC/DC,for LC1G115-225/3P standard version
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1G
Poles description 3P
Range compatibility TeSys G LX1G contactor coil
Product compatibility LC1G115...225
[Uc] control circuit voltage 100...250 V AC/DC 50/60 Hz
Operating time 20...35 ms opening
40...55 ms closing
Mechanical durability 5 Mcycles
Maximum operating rate 600 cyc/mn 60 °C
Complementary
Coil technology Built-in bidirectional peak limiting
Control circuit voltage limits Operational: 0.8...1.1 Uc (at 60 °C)
Drop-out: 0...0.45 Uc (at 60 °C)
Connections - terminals Control circuit: push-in termination 1 cable(s) 0.2…2.5 mm² solid stranded without cable end sleeve AWG 26...AWG 12
Control circuit: push-in termination 1 cable(s) 0.25…2.5 mm² flexible with cable end sleeve AWG 24...AWG 14
Control circuit: push-in termination 2 cable(s) 0.5…1.0 mm² rigid or stranded with cable end sleeve AWG 20...AWG 18
Inrush power in VA 485 VA at 240 V AC, 50 Hz
Inrush power in W 365.0 W DC
Hold-in power consumption in VA 9.4 VA at 240 V AC, 50 Hz
Hold-in power consumption in W 5.2 W for DC network
Environment
IP degree of protection IP20 conforming to IEC 60529
Operating altitude 3000 m without derating
5000 m with derating factor
Electromagnetic compatibility EMC immunity conforming to IEC 60947-4-1
Emission tests criteria A conforming to IEC 60947-4-1
Immunity to radiated radio-electrical interference - test level: 20 V/m conforming to EN/IEC 61000-4-3
Voltage dips and interruptions immunity test conforming to SEMI F47
Standards EN/IEC 60947-4-1
UL 60947-4-1A
CSA C22.2 No 60947-4-1
Pollution degree 3 conforming to IEC 60947-1
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C at Uc
Height 144.5 mm
Width 105.7 mm
Depth 94.0 mm
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.0 cm
Package 1 Width 22.0 cm
Package 1 Length 18.5 cm
Package 1 Weight 1.1 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.6 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No