Schneider-Electric
 
LX4D8BD picture- scope
LX4D8BD
Contactor coil, TeSys Deca, LX4D8, 24V DC standard for 115 and 150A contactor
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4D8
Control circuit type DC standard
[Uc] control circuit voltage 24 V DC
Average resistance 147 Ohm at 20 °C
Inductance of closed circuit 3.03 H
Product compatibility LC1D150
LC1D115
Mechanical durability 8 Mcycles
Maximum operating rate 1200 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.75...1.2 Uc (at <55 °C)
Drop-out: 0.15...0.4 Uc (at <55 °C)
Time constant 25 ms
Inrush power in W 270…365 W (at 20 °C)
Hold-in power consumption in W 2.4…5.1 W at 20 °C
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 11.4 cm
Package 1 Length 17.2 cm
Package 1 Weight 293.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.347 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 33f78681-eb6b-4762-93e0-d91a4cabd5c8
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months