Schneider-Electric
 
LXD1V7 picture- scope
LXD1V7
Contactor coil, TeSys Deca, LXD1, 400V AC 50/60Hz for 9…38A contactor
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LXD1
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 400 V AC 50/60 Hz
Average resistance 1633 Ohm at 20 °C
Inductance of closed circuit 60 H
Product compatibility CAD
LC1DT20...DT40
LC1D09...D38
Mechanical durability 15 Mcycles
Maximum operating rate 3600 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
Inrush power in VA 70 VA 60 Hz cos phi 0.75 (at 20 °C)
70 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
7 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 2…3 W at 50/60 Hz
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.07 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 6.200 cm
Package 1 Length 4.000 cm
Package 1 Weight 72.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.446 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months