Schneider-Electric
 
LXD3T7 picture- scope
LXD3T7
Contactor coil, TeSys Deca, 480V AC 60Hz for D40A-D80A DT60A-DT80A contactor
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LXD3
Control circuit type AC at 60 Hz
[Uc] control circuit voltage 480 V AC 60 Hz
Average resistance 607 Ohm at 20 °C
Inductance of closed circuit 33.1 H
Product compatibility LC1D40A...D80A
LC2D40A...D80A
LC1DT60A...DT80A
Mechanical durability 6 Mcycles
Maximum operating rate 3600 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.3...0.6 Uc at 60 Hz (at <60 °C)
Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
Inrush power in VA 160 VA 60 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 15 VA 60 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 4…5 W at 60 Hz
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.07 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 5.8 cm
Package 1 Length 9.8 cm
Package 1 Weight 160.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.145 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months