Schneider-Electric
 
LXM28AU01M3X picture- scope
LXM28AU01M3X
motion servo drive, Lexium 28, single and three phase, 200 to 240V, 100W
Schneider Electric
Characteristics
Main
Range of product Lexium 28
Device short name LXM28A
Product or component type Motion servo drive
Format of the drive Compact housing
Line current 1.2 A 239.2 % at 220 V, single phase
1.2 A 212.7 % at 220 V, three phase
Complementary
Network number of phases Three phase
Single phase
[Us] rated supply voltage 200...240 V (- 10...15 %) for three phase
200...240 V (- 20...15 %) for single phase
Supply voltage limits 200…255 V three phase
170…255 V single phase
Supply frequency 50/60 Hz - 5...5 %
Network frequency 47.5...63 Hz
EMC filter Without EMC filter
Continuous output current 0.9 A at 16 kHz
Output current 3s peak 2.7 A at 220 V
Continuous power 100 W at 220 V
Nominal power 0.1 kW at 220 V 16 kHz
Switching frequency 16 kHz
Overvoltage category III
Maximum leakage current 1.3 mA
Output voltage <= power supply voltage
Electrical isolation Between power and control
Type of cable Shielded motor cable (temperature: 0…55 °C) copper
Electrical connection Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (L1-L2)
Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (R, S, T)
Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (U, V, W, PE)
Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (PA/+, PBe)
Discrete input number 8 programmable (CN1)
1 pulse train input (PTI) (CN1)
2 fast capture (CN1)
1 safety function STO (CN9)
Discrete input voltage 24 V DC for logic
Discrete input logic Positive or negative (CN1)
Discrete output number 5 logic output (CN1) at 12...24 V DC
1 pulse train output (PTO) (CN1)
Discrete output voltage 12...24 V DC
Discrete output logic Positive or negative (CN1)
Analogue input number 2
Absolute accuracy error 0.1 %
Analogue input type V_REF voltage analog input: - 10...10 V, impedance: 10 kOhm, resolution: 14 bits
T_REF voltage analog input
Control signal type Servo motor encoder feedback CN2
Protection type Against reverse polarity: inputs signal
Against short-circuits: outputs signal
Overcurrent: motor
Overvoltage: motor
Undervoltage: motor
Overheating: motor
Overload: motor
Overspeed: motor
Safety function STO (safe torque off), integrated
Safety level SIL 2 conforming to IEC 61800-5-2: 2007
SIL 2 conforming to IEC 61508-1: 2010
PL d/category 3 conforming to ISO 13849-1: 2008
SIL 2 conforming to ISO 13849-1: 2009/AC
SIL 2 conforming to IEC 60204-1: 2006
SIL 2 conforming to IEC 60204-1: 2009/A1
SIL 2 conforming to IEC 60204-1: 2010/AC
SIL 2 conforming to IEC 62061: 2012
Communication interface CANopen, integrated
CANmotion, integrated
Connector type RJ45 (CN4) for CANopen, CANmotion
Method of access Slave
Transmission rate 250 kbit/s for bus length of 100…250 m for CANopen, CANmotion
500 kbit/s for bus length of 4…100 m for CANopen, CANmotion
1 Mbit/s for bus length of 4 m for CANopen, CANmotion
Number of addresses 1…127 for CANopen, CANmotion
Physical interface RS485 for Modbus Serial line slave
Status LED 1 LED (red) charge
1 LED (green) RUN
1 LED (red) error
Signalling function Servo status and fault codes five 7-segment display units
Marking CSA
CULus
CE
Type of cooling Natural convection
Operating position Vertical
Product compatibility Servo motor BCH2 (40 mm, 2 motor stacks) at 100 W
Width 55 mm
Height 150 mm
Depth 146 mm
Net weight 1 kg
Output current 3s peak 2 2.7 A at 220 V
Output current 3s peak 3 2.7 A at 220 V
Environment
Electromagnetic compatibility Conducted emission - test level: level 3 category C3 conforming to IEC 61800-3
Standards IEC 61800-5-1
Product certifications CE
CSA
cULus
IP degree of protection IP20
Vibration resistance 3M4 amplitude = 3 mm (f = 9…200 Hz) conforming to IEC 60721-3-3
Shock resistance 10 gn, type I conforming to IEC 60721-3-3
Relative humidity 5…95 % without condensation
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…65 °C
Operating altitude <= 1000 m without derating
> 1000...2000 m 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 23 cm
Package 1 Length 23.7 cm
Package 1 Weight 1.26 kg
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30 cm
Package 2 Width 29.9 cm
Package 2 Length 39.8 cm
Package 2 Weight 6.89 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 40
Package 3 Height 60 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 55.12 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 444