Schneider-Electric
 
LXM32AD18M2 picture- scope
LXM32AD18M2
motion servo drive, Lexium 32, 18A, single phase, supply voltage 115 to 230V, 0.5 to 1kW, IP20
Schneider Electric
Characteristics
Main
Range of product Lexium 32
Device short name LXM32A
Product or component type Motion servo drive
Format of the drive Book
Network number of phases Single phase
[Us] rated supply voltage 100...120 V - 15...10 %
200...240 V - 15...10 %
Supply voltage limits 85…132 V
170…264 V
Supply frequency 50/60 Hz - 5...5 %
Network frequency 47.5...63 Hz
EMC filter Integrated
Continuous output current 6 A at 8 kHz
Output current 3s peak 10 A at 115 V for 5 s
18 A at 230 V for 5 s
Maximum continuous power 800 W at 115 V
1600 W at 230 V
Nominal power 0.5 kW at 115 V 8 kHz
1 kW at 230 V 8 kHz
Line current 9.9 A 74 % at 115 V, with external line choke of 2 mH
10.6 A 93 % at 230 V, with external line choke of 2 mH
8.5 A 147 % at 115 V, without line choke
8.4 A 148 % at 230 V, without line choke
Complementary
Switching frequency 8 kHz
Overvoltage category III
Maximum leakage current 30 mA
Output voltage <= power supply voltage
Electrical isolation Between power and control
Type of cable Single-strand IEC cable (temperature: 50 °C) copper 90 °C XLPE/EPR
Electrical connection Terminal, clamping capacity: 3 mm², AWG 12 (CN8)
Terminal, clamping capacity: 5 mm², AWG 10 (CN1)
Terminal, clamping capacity: 5 mm², AWG 10 (CN10)
Tightening torque CN8: 0.5 N.m
CN1: 0.7 N.m
CN10: 0.7 N.m
Discrete input number 1 capture discrete input(s)
2 safety discrete input(s)
4 logic discrete input(s)
Discrete input type Capture (CAP terminals)
Logic (DI terminals)
Safety (compliment of STO_A, compliment of STO_B terminals)
Sampling duration DI: 0.25 ms discrete
Discrete input voltage 24 V DC for capture
24 V DC for logic
24 V DC for safety
Discrete input logic Positive (compliment of STO_A, compliment of STO_B) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
Positive (DI) at State 0: > 19 V at State 1: < 9 V conforming to EN/IEC 61131-2 type 1
Positive or negative (DI) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
Response time <= 5 ms compliment of STO_A, compliment of STO_B
Discrete output number 2
Discrete output type Logic output(s) (DO)24 V DC
Discrete output voltage <= 30 V DC
Discrete output logic Positive or negative (DO) conforming to EN/IEC 61131-2
Contact bounce time <= 1 ms for compliment of STO_A, compliment of STO_B
2 µs for CAP
0.25 µs...1.5 ms for DI
Braking current 50 mA
Response time on output 250 µs (DO) for discrete output(s)
Control signal type Servo motor encoder feedback
Protection type Against reverse polarity: inputs signal
Against short-circuits: outputs signal
Safety function STO (safe torque off), integrated
Safety level SIL 3 conforming to EN/IEC 61508
PL = e conforming to ISO 13849-1
Communication interface CANmotion, integrated
CANopen, integrated
Modbus, integrated
Connector type RJ45 (labelled CN4 or CN5) for CANmotion
RJ45 (labelled CN4 or CN5) for CANopen
RJ45 (labelled CN7) for Modbus
Method of access Slave
Commissioning port 2-wire RS485 multidrop for Modbus
Transmission rate 1 Mbps for bus length of 4 m for CANopen, CANmotion
125 kbps for bus length of 500 m for CANopen, CANmotion
250 kbps for bus length of 250 m for CANopen, CANmotion
50 kbps for bus length of 1000 m for CANopen, CANmotion
500 kbps for bus length of 100 m for CANopen, CANmotion
9600, 19200, 38400 bps for bus length of 40 m for Modbus
Number of addresses 1…127 for CANopen, CANmotion
1…247 for Modbus
Communication service 1 receive SDO for CANmotion
1 transmit SDO for CANmotion
2 PDOs conforming to DSP 402 for CANmotion
2 SDOs receive for CANopen
2 SDOs send for CANopen
4 configurable mapping PDOs for CANopen
CANopen device profile drives and motion control for CANopen, CANmotion
Display of faults on integrated display terminal for Modbus
Emergency for CANopen, CANmotion
Event-triggered, time-triggered, remotely requested,sync (cyclic), sync(acyclic) for CANopen
Node guarding, heartbeat for CANopen
Position control mode for CANmotion
Position control, speed profile, torque profile and homing mode for CANopen
Sync for CANmotion
Status LED 1 LED (red) servo drive voltage
1 LED error
1 LED RUN
Signalling function Display of faults 7 segments
Marking CE
Operating position Vertical +/- 10 degree
Product compatibility Servo motor BMH (70 mm, 1 motor stacks)
Servo motor BMH (70 mm, 2 motor stacks)
Servo motor BMH (100 mm, 1 motor stacks)
Servo motor BSH (70 mm, 1 motor stacks)
Servo motor BSH (70 mm, 2 motor stacks)
Servo motor BMH (70 mm, 3 motor stacks)
Servo motor BSH (55 mm, 3 motor stacks)
Servo motor BSH (70 mm, 3 motor stacks)
Servo motor BSH (100 mm, 1 motor stacks)
Width 48 mm
Height 270 mm
Depth 237 mm
Net weight 1.8 kg
Environment
Electromagnetic compatibility Conducted EMC, class A group 1 conforming to EN 55011
Conducted EMC, class A group 2 conforming to EN 55011
Conducted EMC, environment 2 category C3 conforming to EN/IEC 61800-3
Conducted EMC, category C2 conforming to EN/IEC 61800-3
Conducted EMC, environments 1 and 2 conforming to EN/IEC 61800-3
Electrostatic discharge immunity test, level 3 conforming to EN/IEC 61000-4-2
Susceptibility to electromagnetic fields, level 3 conforming to EN/IEC 61000-4-3
1.2/50 µs shock waves immunity test, level 3 conforming to EN/IEC 61000-4-5
Electrical fast transient/burst immunity test, level 4 conforming to EN/IEC 61000-4-4
Radiated EMC, class A group 2 conforming to EN 55011
Radiated EMC, category C3 conforming to EN/IEC 61800-3
Standards EN/IEC 61800-5-1
EN/IEC 61800-3
Product certifications UL
TÜV
CSA
IP degree of protection IP20 conforming to EN/IEC 60529
IP20 conforming to EN/IEC 61800-5-1
Vibration resistance 1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60028-2-27
Pollution degree 2 conforming to EN/IEC 61800-5-1
Environmental characteristic Classes 3C1 conforming to IEC 60721-3-3
Relative humidity Class 3K3 (5 to 85 %) without condensation conforming to IEC 60721-3-3
Ambient air temperature for operation 0…50 °C conforming to UL
Ambient air temperature for storage -25…70 °C
Type of cooling Integrated fan
Operating altitude <= 1000 m without derating
> 1000...3000 m with conditions
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 27.5 cm
Package 1 Length 33.0 cm
Package 1 Weight 2.249 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 24
Package 2 Height 77.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 66.916 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number C0961927-b9e6-4f64-bd63-334df07b6de6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1481
Contractual warranty
Warranty 18 months