Schneider-Electric
 
LXM32MC10N4 picture- scope
LXM32MC10N4
motion servo drive, Lexium 32, 100A, three phase, supply voltage 208 to 480V, 11kW
Schneider Electric
Characteristics
Main
Range of product Lexium 32
Device short name LXM32M
Product or component type Motion servo drive
Format of the drive Book
Network number of phases Three phase
[Us] rated supply voltage 380...480 V - 15...10 %
Supply voltage limits 323…528 V
Supply frequency 50/60 Hz - 5...5 %
Network frequency 47.5...63 Hz
EMC filter Integrated
Continuous output current 40 A at 4 kHz
Output current 3s peak 100 A at 480 V for 5 s
Maximum continuous power 11000 W at 400 V
11000 W at 480 V
Nominal power 11 kW at 400 V 4 kHz
11 kW at 480 V 8 kHz
Line current 23.3 A 140 % at 480 V, without line choke
32 A 54 % at 480 V, with external line choke of 0.5 mH
38.1 A 70 % at 480 V, with external line choke of 0.5 mH
Complementary
Switching frequency 4 kHz
Overvoltage category III
Maximum leakage current 30 mA
Output voltage <= power supply voltage
Electrical isolation Between power and control
Type of cable Single-strand IEC cable (temperature: 50 °C) copper 90 °C XLPE/EPR
Electrical connection Terminal, clamping capacity: 8 mm², AWG 8 (CN8)
Tightening torque CN8: 3.8 N.m
Discrete input number 2 capture discrete input(s)
Discrete input type Capture (CAP terminals)
Sampling duration 0.25 ms
Discrete input voltage 24 V DC for capture
Discrete input logic Positive (compliment of STO_A, compliment of STO_B) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
Response time <= 5 ms compliment of STO_A, compliment of STO_B
Discrete output number 3
Discrete output type Logic output(s) (DO)24 V DC
Discrete output voltage <= 30 V DC
Discrete output logic Positive or negative (DO) conforming to EN/IEC 61131-2
Contact bounce time <= 1 ms for compliment of STO_A, compliment of STO_B
Braking current 50 mA
Response time on output 250 µs (DO) for discrete output(s)
Control signal type Pulse train output (PTO) RS422 <500 kHz <100 m
Protection type Against reverse polarity: inputs signal
Safety function STO (safe torque off), integrated
Safety level SIL 3 conforming to EN/IEC 61508
Communication interface Modbus, integrated
Profinet, with separated communication card
Connector type RJ45 (labelled CN7) for Modbus
Commissioning port 2-wire RS485 multidrop for Modbus
Transmission rate 9600, 19200, 38400 bps for bus length of 40 m for Modbus
Number of addresses 1…247 for Modbus
Status LED 1 LED (red) servo drive voltage
Signalling function Display of faults 7 segments
Marking CE
Operating position Vertical +/- 10 degree
Product compatibility Servo motor BMH (190 mm, 1 motor stacks)
Servo motor BMH (190 mm, 2 motor stacks)
Servo motor BMH (190 mm, 3 motor stacks)
Servo motor BMH (190 mm, 4 motor stacks)
Width 180 mm
Height 385 mm
Depth 240 mm
Net weight 9.6 kg
Environment
Electromagnetic compatibility Conducted EMC, class A group 1 conforming to EN 55011
Standards EN/IEC 61800-3
Product certifications CSA
IP degree of protection IP20 conforming to EN/IEC 60529
Vibration resistance 1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60028-2-27
Pollution degree 2 conforming to EN/IEC 61800-5-1
Environmental characteristic Classes 3C1 conforming to IEC 60721-3-3
Relative humidity Class 3K3 (5 to 85 %) without condensation conforming to IEC 60721-3-3
Ambient air temperature for operation 0…50 °C conforming to UL
Ambient air temperature for storage -25…70 °C
Type of cooling Integrated fan
Operating altitude <= 1000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 37.000 cm
Package 1 Width 33.000 cm
Package 1 Length 59.000 cm
Package 1 Weight 10.348 kg
Unit Type of Package 2 S06
Number of Units in Package 2 2
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 35.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number C0961927-b9e6-4f64-bd63-334df07b6de6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 16196
Contractual warranty
Warranty 18 months