Schneider-Electric
 
LXM52DD18C41000 picture- scope
LXM52DD18C41000
LXM52 single drive 6A/18A
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Device short name LXM 52
Product or component type Single drive
Product compatibility Servo motor SHS
Servo motor SH3 (70 mm, 3 motor stacks)optimized in terms of torque and speed
Servo motor SH3 (100 mm, 1 motor stacks)optimized in terms of torque and speed
Servo motor SH3 (100 mm, 2 motor stacks)optimized in terms of torque and speed
Servo motor SH3 (100 mm, 3 motor stacks)optimized in terms of high torque
Servo motor SH3 (140 mm, 1 motor stacks)optimized in terms of high torque
Servo motor MH3 (100 mm, 2 motor stacks)optimized in terms of torque and speed
Complementary
Network number of phases Three phase
[Us] rated supply voltage 208...480 V - 15...10 %
Supply frequency 50...60 Hz - 5...5 %
Continuous output current 6 A at 8 kHz
Output current 3s peak 18 A
Continuous power 3.3 kW
Nominal power 1.8 kW
Switching frequency 8 kHz
Overvoltage category III
Electrical connection Terminal, clamping capacity: 0.75...5.3 mm², AWG 18...AWG 10 (CN1)
Tightening torque CN1: 0.68 N.m
Number of inputs 4 digital
Discrete input voltage 24 V DC
Number of outputs 2 digital
Discrete output voltage 24 V DC
Contact bounce time > 1 ms for compliment of STO_A, compliment of STO_B
Communication interface SERCOS III, integrated
Width 48 mm
Height 270 mm
Depth 217 mm
Net weight 1.9 kg
Environment
Standards UL 508C
IEC 61800-3
Product certifications CE
IP degree of protection IP20 conforming to IEC 60721-3-3
Vibration resistance 10 m/s² conforming to IEC 60721-3-3
Shock resistance 100 m/s² conforming to IEC 60721-3-3
Pollution degree 2
Environmental characteristic 3K3 conforming to IEC 60721-3-3
Relative humidity 5…95 %
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 27.5 cm
Package 1 Length 33 cm
Package 1 Weight 2.528 kg
Unit Type of Package 2 S03
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.193 kg
Unit Type of Package 3 P06
Number of Units in Package 3 24
Package 3 Height 80 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 74.876 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 3d0be293-7e12-47d2-b52f-e501202c4302
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3148
Contractual warranty
Warranty 18 months